infrastructure for a connected world

An image of 24 AWG, UTP Modular Plug, for use with 24 AWG Category 6A patch cable, 100 Pack
SP6X88P-C


8-position, 8-wire modular plug, for use with Panduit 24 AWG or stranded Category 6A UTP patch cable.
AWG Size 24
Color Clear
Material Polycarbonate
Max. Copper Conductor Size 0.046 in. (1.17mm)
Model (Design) 8 Position Plug
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Performance Level Category 6A
Plug Type Standard Plug
Storage Temperature -40°F to 158°F (-40°C to 70°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000