infrastructure for a connected world

An image of Strain Relief Bar with Hook and Loop Ties

Strain relief bar with six Tak-Ty® Hook & Loop Cable Ties; supports, manages, and provides proper bend radius protection for up to 72 cables.
NoteSRBM19BLY replaces SRBM19BL
Product Type Strain Relief Bar
Color Black
Accessory Type Strain relief
Height (mm) 203.2
No. of Rack Spaces 1
Width (mm) 4091.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000