infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 7.4"L (187mm), #10 (M5) Screw, Standard, Nylon, Natural
SSC2S-S10-M


The Sta-Strap® clamp tie has a standard cross section and uses a #10 (M5) screw. It is 7.4" (187mm) long. The tie is natural color and made of nylon 6.6. It comes in packages of 1000.
Material Nylon 6.6
Application General
Color Natural
Cross Section Standard
Locking Style Releasable
Min. Loop Tensile Strength Lbs. (N) 50 (222)
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Length In (mm) 7.4 (187)
Nominal Hole Diameter In. (mm) 0.200 (5.1)
Thickness In (mm) 0.045 (1.1)
Width In (mm) 0.180 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 45
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000