infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 15.6"L (394mm), 1/4 (M6) Screw, Lt-Hvy, Weath Resistant, Blk
SSC4H-S25-D0


Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6" (395mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Application General
Color Black
Cross Section Light-Heavy
Locking Style Releasable
Min. Loop Tensile Strength Lbs. (N) 120 (534)
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTHE, GS4H, GS4EH, PTH, STH2, ST3EH
Length In (mm) 15.6 (395)
Nominal Hole Diameter In. (mm) 0.260 (6.6)
Thickness In (mm) 0.065 (1.7)
Width In (mm) 0.300 (7.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 4.00 (102)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Outdoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 102
Min. Loop Tensile Strength (N) 534
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000