infrastructure for a connected world

An image of Marker Tie, 2-Piece, 6.7"L (170mm), Standard, Nylon, Natural
SSM2S-C


Sta-Strap® marker tie, flag/wrap, releasable, standard cross section, 6.7" (170mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Cross Section Standard
Locking Style Releasable
Min. Loop Tensile Strength Lbs. (N) 50 (222)
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Thickness In (mm) 0.045 (1.1)
Width In (mm) 0.180 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number MS3368-1-9B
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Marker Type Wrap / Flag
Max. Bundle Diameter (mm) 45
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000