infrastructure for a connected world

An image of Marker Tie, 2-Piece, 6.7"L (170mm), Standard, Weather Resistant, Black
SSM2S-D0


Sta-Strap® marker tie, flag/wrap, releasable, standard cross section, 6.7" (170mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Color Black
Cross Section Standard
Locking Style Releasable
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Thickness In (mm) 0.045 (1.1)
Width In (mm) 0.180 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number No
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Marker Type Wrap / Flag
Max. Bundle Diameter (mm) 45
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, used to fasten and identify bundles at the same time. Can be custom imprinted.
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000