infrastructure for a connected world

An image of Cable Tie, 2-Piece, 5.3"L (137mm), Intermediate, Nylon, Natural
SST1.5I-M


Sta-Strap® cable tie, releasable, intermediate cross section, 5.3" (137mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Color Natural
CSA Certified Yes
Mil. Std. Part Number MS3367-5-9
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Length (In.) 5.3
Length (mm) 137
Width (In.) 0.135
Width (mm) 3.4
Tool GTS-E, GS2B, PTS, PPTS, STS2
Application General
CE Compliant Yes
Cross Section Intermediate
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Locking Style Releasable
Max. Bundle Diameter (In.) 1.25
Max. Bundle Diameter (mm) 32
Max. Continuous Use Temperature 185°F (85°C)
Min. Bundle Diameter (In.) 0.06
Min. Bundle Diameter (mm) 1.5
Min. Loop Tensile Strength (Lbs.) 40
Min. Loop Tensile Strength (N) 178
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Standards UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854
Thickness (In.) 0.037
Thickness (mm) 0.9
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000