infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e, Intl Gray S/FTP Cable, Blue Boots, 1.5 Meter
STPCH1.5MBBU


Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Blue, 1.5 meters.
Performance Level Category 5e/Class D
Cable Color International Gray
Boot Color Blue
AWG Size 26 AWG
Wiring Scheme T568A
Length (ft.) 4.92
Length (m) 1.5
CE Compliant Yes
Conductor Type Stranded
Flammability Rating Dual Rated (CM/LSZH)
Installation Temperature -40°F to 158°F (-40°C to 70°C)
No. of Pairs 4
Nominal Cable O.D. (In.) 0.20
Nominal Cable O.D. (mm) 5.2
Operating Temperature 14ºF to 140ºF (-10ºC to 60ºC)
Standards PoE, PoE+
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Cable Type F/UTP
Conductor Material Copper
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000