infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Vinyl, .38" W x 25
T038X000VPC-BK


Black on white, vinyl tape. Width: 0.38".
Material Vinyl
Width (In.) 0.38
Width (mm) 9.7
Color Black/White
Length (ft.) 25.0
Length (m) 7.6
Length (mm) 7600
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000