infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base  2m
T45BAW2


T-45 trunking base with pre-punched mounting holes, 2 meter length.
Color Arctic White
Material PVC
Height (In.) 0.73
Height (mm) 18.5
Length (m) 2
Width (In.) 2.38
Width (mm) 60.3
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (In.) 0.73
Depth (mm) 18.5
Fitting Type Raceway Base
Length (In.) 78.74
Length (ft.) 6.6
Length (mm) 2000.0
Length ft. (m) 6.6 (2)
Mounting Holes true
RoHS Compliancy Status Compliant
Min. Order Qty. 40.0000