infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base  10ft.
T45BEI10


T-45 raceway base with pre-punched mounting holes, 10 foot length.
Color Electric Ivory
Material PVC
Height (In.) 0.73
Height (mm) 18.5
Length (ft.) 10
Width (In.) 2.38
Width (mm) 60.3
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (In.) 0.73
Depth (mm) 18.5
Fitting Type Raceway Base
Length (In.) 120.0
Length (m) 3
Length (mm) 3048.0
Length ft. (m) 10 (3)
Mounting Holes true
Part Features T-45 raceway base without adhesive. Overall raceway dimension (T-45 base and cover): 2.38" x 1.25" (60.3mm x 32.0mm) Supplied with pre-punched mounting holes. Hinged cover allows easy access from either side. Tamper resistant. Terminates using the T-45 hinged data or power brackets, offset box or surface mount box solutions.
Raceway Component Base
RoHS Compliancy Status Compliant
Min. Order Qty. 200.0000