infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base with Adh. 10ft.

T-45 raceway base with adhesive and pre-punched mounting holes, 10 foot length.
Color Electric Ivory
Product Type Raceway Base with Adhesive
Material PVC
Height (In.) 0.73
Height (mm) 18.5
Length (ft.) 10
Width (In.) 2.38
Width (mm) 60.3
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Adhesive Backed Base Yes
Depth (In.) 0.73
Depth (mm) 18.5
Fitting Type Raceway Base with Adhesive
Length (In.) 120.0
Length (m) 3
Length (mm) 3048.0
Length ft. (m) 10 (3)
Mounting Holes true
Part Features T-45 raceway base with adhesive. Overall raceway dimension (T-45 base and cover): 2.38" x 1.25" (60.3mm x 32.0mm) Supplied with pre-punched mounting holes. Hinged cover allows easy access from either side. Tamper resistant. Terminates using the T-45 hinged data or power brackets, offset box or surface mount box solutions.
Raceway Component Base
RoHS Compliancy Status Compliant
Min. Order Qty. 200.0000