infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base with Adh.  2m

T-45 raceway base with adhesive and pre-punched mounting holes, 2 foot length.
Color Electric Ivory
Product Type Raceway Base with Adhesive
Material PVC
Height (In.) 0.73
Height (mm) 18.5
Length (m) 2
Width (In.) 2.38
Width (mm) 60.3
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (In.) 0.73
Depth (mm) 18.5
Fitting Type Raceway Base with Adhesive
Length (In.) 78.74
Length (ft.) 6.6
Length (mm) 2000.0
Length ft. (m) 6.6 (2)
Mounting Holes true
RoHS Compliancy Status Compliant
Min. Order Qty. 40.0000