infrastructure for a connected world

An image of T-70 Base Coupler Fitting
T70BCAW-X


Base coupler fitting. Used to join sections of T-70 raceway base together.
Color Arctic White
CE Compliant Yes
Fitting Type Base Coupler
Height (In.) 1.85
Height (mm) 46.9
Length (In.) 1.50
Length (mm) 38.1
Length ft. (m) -(-)
Material PVC
Type Base Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000