infrastructure for a connected world

An image of T-70 Base Coupler Fitting
T70BCEI-X


Base coupler fitting. Used to join sections of T-70 raceway base together. Electric Ivory.
Material PVC
Color Electric Ivory
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Height (In.) 1.85
Length (In.) 1.50
Width (In.) 2.12
Fitting Type Base Coupler
CE Compliant Yes
Height (mm) 46.9
Length (mm) 38.1
Length ft. (m) -(-)
Mounting Snap On
Type Base Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000