infrastructure for a connected world

An image of T-70 Power Rated Multi-Channel Raceway Base  8ft.
T70BEI8


T-70 raceway base in 8' and 10' lengths. Supplied with pre-punched mounting holes.
Material PVC
Color Electric Ivory
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Height (In.) 1.77
Height (mm) 44.9
Length (ft.) 8
Width (In.) 4.07
Width (mm) 103.3
CE Compliant Yes
Depth (In.) 1.77
Depth (mm) 44.9
Fitting Type Raceway Base
Inside Diameter (In.) (A = 5.15 in2)
Length (In.) 96.0
Length (m) 2.4
Length (mm) 2438.0
Length ft. (m) 8 (2.4)
Mounting Screw On
Mounting Holes true
Part Features T-70 raceway base, 8 ft. length. Overall raceway dimension (T-70 base and cover): 4.07" x 1.77" (103.3mm x 45.0mm) Supplied with pre-punched mounting holes. Compatible with Pan-Way Classic Style snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-45 and LD profile raceway.
Raceway Component Base
Raceway Size 4.07" x 1.77" (103.3mm x 45.0mm)
Type Base
RoHS Compliancy Status Compliant
Min. Order Qty. 48.0000