infrastructure for a connected world

An image of T-70 Cover Coupler Fitting

T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together.
Product Type Raceway Fittings
Color International Gray
Length (In.) 0.44
Width (In.) 2.76
Fitting Type Cover Coupler
CE Compliant Yes
Height (In.) 0.44
Height (mm) 11.2
Length (mm) 11.2
Length ft. (m) -(-)
Material PVC
Mounting Snap On
Width (mm) 70.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000