infrastructure for a connected world

An image of T-70 Cover Coupler Fitting

T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together.
Product Type Power Rated Fittings
Color Off White
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 0.44
Width (In.) 2.76
Fitting Type Cover Coupler
CE Compliant Yes
Height (In.) 0.44
Height (mm) 11.2
Length (mm) 11.2
Length ft. (m) -(-)
Material PVC
Mounting Snap On
Product Size 70
Width (mm) 70.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000