infrastructure for a connected world

An image of Snap-on Horizontal Sloped Communication Faceplate - 2 Position

Snap-on horizontal sloped communication faceplate. Accepts two Panduit® Mini-Com® Modules (not included). No additional mounting hardware required.
Product Type Horizontal Sloped Mini-Com Module Faceplate
Color Arctic White
Faceplate Size Single Gang
No. of Module Spaces 2
Application Low Voltage
Material PVC
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (mm) 20.3
Height (In.) 2.75
Height (mm) 69.9
Length (In.) 4.50
Length (mm) 114.3
No. of Module Inserts 2
Width (In.) 0.80
Width (mm) 20.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000