infrastructure for a connected world

An image of Snap-on Flush Mount Universal Keystone Faceplate - 2 Position

Snap-on 2-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles.
Product Type Snap-On Faceplates for Universal Keystone Modules
Color International Gray
No. of Module Spaces 2
Material PVC
Height (In.) 2.75
Height (mm) 69.8
Width (In.) 4.5
CE Compliant No
CSA Certified Yes
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000