infrastructure for a connected world

An image of Snap-on Flush Mount Universal Keystone Faceplate - 4 Position
T70KW4IG


Snap-on 4-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, International Gray.
Color International Gray
No. of Module Spaces 4
Material PVC
Height (In.) 2.75
Height (mm) 69.8
Width (In.) 4.5
CE Compliant No
CSA Certified Yes
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000