infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.
Product Type Snap-On Faceplates for SYSTIMAX Modules
Color Arctic White
No. of Module Spaces 4
Material PVC
Height (In.) 2.75
Height (mm) 69.8
Width (In.) 4.5
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000