infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70N2IW


Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.
Color Off White
No. of Module Spaces 2
Material PVC
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000