infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 4 Position

Snap-on vertical communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.
Product Type Snap-On Faceplates for Nordx/CDT Modules
Color Electric Ivory
No. of Module Spaces 4
Material PVC
Height (In.) 4.5
Height (mm) 114.3
Width (In.) 2.75
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000