infrastructure for a connected world

An image of Fir Tree Harness Mount, 2.20" (55mm), Black
THMSC55H04-M30


Fir Tree Harness Mount, 2.20" (55mm), black.
Product Type Cable Tie Mounts - Through Panel Hole
Material Heat Stabilized Nylon 6.6
Color Black
Length (In.) 2.20
Length (mm) 55
Width (In.) 0.35
Width (mm) 9.0
CE Compliant No
Environment Outdoor
Height (mm) 9.8
Hole Diameter Range (In.) 0.248 - 0.276
Hole Diameter Range (mm) 6.3 - 7.1
Max. Continuous Use Temperature -76°F (-60°C) - 239°F (115°C)
Mounting Method Fir Tree Hole Mount
Panel Hole Diameter Range (In.) 0.25 - 0.28
Panel Hole Diameter Range (mm) 6.3 - 7.1
Panel Thickness Range (In.) 0.03 - 0.28
Panel Thickness Range (mm) 0.8 - 7.0
Type Tie Harness Mount
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000