infrastructure for a connected world

An image of Cable Tie Mount, User-Supplied Adh., .38" (9.5mm) W
TM1.5A-C


Cable tie mounts — user supplied adhesives, .38" (9.5mm), natural, standard package.
Mounting Method User Supplied Adhesive
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Used With Cable Ties M, I, S
Height (In.) 0.27
Height (mm) 7
Length (In.) 0.59
Length (mm) 14.9
Width (In.) 0.38
Width (mm) 9.5
Color Natural
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Style Tie Mount
Temperature Range -40°F (-40°C) - 185°F (85°C)
Type Tie Mount - User Supplied Adhesive
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000