infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Weather Resistant Nylon

Cable tie mount - screw applied, .32" (8.1mm)W, #4 (M2.5), weather resistant, nylon, black, standard package.
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #4 (M2.5) Screw
Environment Outdoor
Flammability Rating V-2
Material Weather Resistant Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3
Screw Size #4 (M2.5)
Screw Size Metric M2.5
Used With Cable Ties M
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Height (In.) 0.23
Height (mm) 5.8
Length (In.) 0.51
Length (mm) 13
Width (In.) 0.32
Width (mm) 8.1
Color Black
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Style Small
Temperature Range -76°F - 185°F (-60°C - 85°C)
Type Screw Applied
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000