infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Heat Stabilized Nylon
TM1S4-C39


The cable tie mount in natural color is applied with a #4 (M2.5) screw and is 0.32" (8.1 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.
Mounting Method #4 (M2.5) Screw
Environment Indoor/High Temp
Flammability Rating V-2
Material Heat Stabilized Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3
Screw Size #4 (M2.5)
Screw Size Metric M2.5
Used With Cable Ties M
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Height (In.) 0.23
Height (mm) 5.8
Length (In.) 0.51
Length (mm) 13
Width (In.) 0.32
Width (mm) 8.1
Color Natural
Application Miniature Cross section Cable ties
Style Small
Temperature Range -76°F (-60°C) - 239°F (115°C)
Type Screw Applied
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000