infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Heat Stabilized Nylon
TM1S4-M30


Cable tie mount - screw applied, .32" (8.1mm)W, #4 (M2.5), heat stabilized, nylon, black.
Mounting Method #4 (M2.5) Screw
Flammability Rating V-2
Material Heat Stabilized Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3
Screw Size #4 (M2.5)
Screw Size Metric M2.5
Used With Cable Ties M
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Height (In.) 0.23
Height (mm) 5.8
Length (In.) 0.51
Length (mm) 13
Width (In.) 0.32
Width (mm) 8.1
Color Black
Environment Indoor
Style Small
Temperature Range -76°F - 239°F (-60°C - 115°C)
Type Screw Applied
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000