infrastructure for a connected world

An image of Cable Tie Mount, .43" (10.9mm)W, #6 Rivet, Weather Resistant Nylon
TM2R6-M0


Cable tie mount - rivet applied, .43" (10.9mm)W, #6, weather resistant, nylon, black.
Material Weather Resistant Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.28
Length (In.) 0.63
Width (In.) 0.43
Height (mm) 7
Length (mm) 16.1
Width (mm) 10.9
CE Compliant Yes
Environment Outdoor
Flammability Rating V-2
Hole Diameter (In.) 0.198
Hole Diameter (mm) 5.0
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method 3/16" Rivet
Screw Size #6 (M3)
Screw Size Metric M3
Temperature Range -76°F - 185°F (-60°C - 85°C)
Type Screw Applied
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000