infrastructure for a connected world

An image of Tie Mount, #8 (M4) Screw, PEEK, Translucent Brown
TM2S8-C71


The cable tie mount in translucent brown is applied with a #8 (M4) screw. It is made of PEEK material for indoor and outdoor high temperature environments. It comes in packages of 100.
Mounting Method #8 (M4) Screw
Environment Indoor/Outdoor
Flammability Rating V-0
Material Polyetheretherketone (PEEK)
CE Compliant No
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.7
Screw Size #8 (M4)
Screw Size Metric M4
Used With Cable Ties M, S
Counterbore Diameter In. 0.34
Counterbore Diameter mm 8.5
Height (In.) 0.28
Height (mm) 7.1
Length (In.) 0.64
Length (mm) 16.2
Width (In.) 0.43
Width (mm) 10.8
Color Translucent Brown
Style Medium
Temperature Range -76°F - 500°F (-60°C - 260°C)
Type of fastening Screw hole
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000