infrastructure for a connected world

An image of Swivel Tie Mount, BLK, WR Nylon 6.6, for use with M, I, S, LH Cable Ties
TM3-X2-C0Y


The swivel tie mount in black is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It is used with cable ties miniature, intermediate, standard, and light-heavy cable ties. It comes in packages of 100.
Mounting Method Cable Ties
Environment Outdoor
Material Weather Resistant Nylon 6.6
Height (In.) 0.75
Length (In.) 0.87
Width (In.) 0.62
Pull Apart Force (g) 54,431
Pull Apart Force (lbs.) 120
Used With Cable Ties M, I, S, LH
Color Black
Height (mm) 9.4
Length (mm) 21.9
Width (mm) 15.8
Max. Continuous Use Temperature -40°F (-40°C) - 221°F (105°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000