infrastructure for a connected world

An image of Tie Mount, .51" (13.0mm) W, #6 Screw (M3),  WR Nylon, NAT (SG series) - Japan
TMSG1S6-C0


Cable Tie Mount - Screw Applied (SG Series), .51" (13.0mm) W, #6 Screw (M3), Weather Resistant Nylon, Black (SG series) - Japan.
Material Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.22
Height (mm) 5.6
Length (In.) 0.51
Length (mm) 13.0
Width (In.) 9.7
Width (mm) 8.0
CE Compliant No
Environment Outdoor
Flammability Rating V-2
Hole Diameter (In.) 0.14
Hole Diameter (mm) 3.7
Mounting Method #6 (M3) Screw
Screw Size #6 (M3)
Screw Size Metric M3
Type Screw Applied
Used With Cable Ties SGM
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000