infrastructure for a connected world

An image of Tie Mount, .63" (16.0mm)W, #8 Screw (M4), Nylon, NAT (SG series) - Japan
TMSG2S8-C


Cable Tie Mount - Screw Applied (SG Series), .63" (16.0mm)W, #8 Screw (M4), Nylon, Natural - Japan
Material Nylon 6.6
Color Natural
Height (In.) 0.34
Height (mm) 8.6
Length (In.) 0.66
Length (mm) 16.7
Width (In.) 0.48
Width (mm) 12.2
CE Compliant No
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.6
Mounting Method #8 (M4) Screw
Screw Size #8 (M4)
Screw Size Metric M4
Type Cable Tie Mounts - Screw Applied
Used With Cable Ties SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000