infrastructure for a connected world

An image of Tie Mount, 15.4mm Width, #10 (M5) Screw, Nylon, Natural (SG series) - Japan
TMSG3S10-C


Cable Tie Mount - Screw Applied (SG Series), 15.4mm Width, #10 (M5) Screw, Nylon, Natural - Japan.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Natural
Height (In.) 0.43
Height (mm) 11.0
Length (In.) 0.91
Length (mm) 23.1
Width (In.) 0.61
Width (mm) 15.4
CE Compliant No
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.19
Hole Diameter (mm) 5.0
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Screw Size Metric M5
Type Cable Tie Mounts - Screw Applied
Used With Cable Ties SGM, SGI, SGS, SGLH
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000