infrastructure for a connected world

An image of Cable Tie Plate, #10 Screw (M5), M-S Ties
TP2-M


Cable tie plate, #10 screw (M5), M-S ties, bulk package.
Mounting Method #10 (M5) Screw
Environment Indoor
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.1
Hole Spacing (in) 1.60
Hole Spacing (mm) 40.6
Screw Size #10 (M5)
Screw Size Metric M5
Used With Cable Ties M, I, S
Slot Length (in) 0.40
Slot Length (mm) 10.2
Height (mm) 3.2
Length (mm) 50.3
Slot Width (In.) 0.20
Slot Width (mm) 5.1
Width (mm) 12.7
Height (In.) 0.13
Length (In.) 1.98
Width (In.) 0.50
Color Natural
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000