infrastructure for a connected world

An image of Hook & Loop Cinch Tie, 12.0"L (305mm), .85"W (21.6mm), Red

Ultra-Cinch™ hook & loop cinch cable tie, 12.0" (305mm) length, .50" (12.7mm) width, nylon hook, nylon cinch ring, red.
Type Cinch Tie Cable Tie with No Grommet
Material Nylon Hook & Loop, Nylon Cinch Ring
Max. Bundle Diameter (In.) 3.00
Max. Bundle Diameter (mm) 76
Min. Bundle Diameter (In.) 0.63
Min. Bundle Diameter (mm) 16.0
Cross Section Standard
Screw Size
Screw Size Metric
Plenum-Rated No
Temperature Range 0°F - 140°F
Length (In.) 12.00
Length (mm) 305.0
Thickness (In.) 0.100
Thickness (mm) 2.5
Width (In.) 0.85
Width (mm) 21.6
Min. Loop Tensile Strength (N) 222
CE Compliant No
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Color Red
Installation Temperature 0°F (-17°C) -140°F (60°C)
Operating Temperature 0°F (-17°C) -140°F (60°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000