infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Ultimate ID, Black
UICBX2BL-A


Surface mount box accepts two Mini-Com® Modules. Dimensions: 1.06"H x 1.95"W x 3.65"L (26.92mm x 49.53mm x 92.71mm). Compatible with optional magnet (CBM-X), Black.
No. of Ports 2
Module Type Mini-Com
Color Black
Label Type Label Pocket
Material ABS
Height (In.) 1.06
Height (mm) 26.9
Length (In.) 1.06
Length (mm) 26.9
Width (In.) 1.95
Width (mm) 49.5
Depth (mm) 92.7
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000