infrastructure for a connected world

Surface mount box accepts two Mini-Com® Modules. Dimensions: 1.06"H x 1.95"W x 3.65"L (26.92mm x 49.53mm x 92.71mm). Compatible with optional magnet (CBM-X), White.
UICBX2WH-A


Surface mount box accepts two Mini-Com® Modules. Dimensions: 1.06"H x 1.95"W x 3.65"L (26.92mm x 49.53mm x 92.71mm). Compatible with optional magnet (CBM-X), White.
No. of Ports 2
Module Type Mini-Com
Color White
Height (m) 92.7
Label Type Label Pocket
Material ABS
Height (In.) 1.06
Height (mm) 26.9
Length (mm) 26.9
Width (In.) 1.95
Width (mm) 49.5
Depth (mm) 92.7
No. of Module Inserts 2
Surface Treatment Untreated
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000