infrastructure for a connected world

Surface mount box accepts four Mini-Com® Modules. Dimensions: 1.06"H x 3.69"W x 4.59"L (26.92mm x 93.73mm x 116.59mm). Compatible with optional magnet (CSBM-X), Electric Ivory.
UICBX4EI-A


Surface mount box accepts four Mini-Com® Modules. Dimensions: 1.06"H x 3.69"W x 4.59"L (26.92mm x 93.73mm x 116.59mm). Compatible with optional magnet (CSBM-X), Electric Ivory.
No. of Ports 4
Module Type Mini-Com
Color Electric Ivory
Label Type Label Pocket
Material ABS
Height (In.) 1.06
Height (mm) 26.9
Length (mm) 116.7
Width (In.) 3.69
Width (mm) 93.7
Depth (mm) 116.69
No. of Module Inserts 4
Surface Treatment Untreated
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000