infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Ultimate ID, White
UICBX4WH-A


Surface mount box accepts four Mini-Com® Modules. Dimensions: 1.06"H x 3.69"W x 4.59"L (26.92mm x 93.73mm x 116.59mm). Compatible with optional magnet (CSBM-X), White.
No. of Ports 4
Module Type Mini-Com
Color White
Label Type Label Pocket
Material ABS
Height (In.) 1.06
Height (mm) 26.9
Length (In.) 4.59
Length (mm) 116.7
Width (In.) 3.69
Width (mm) 93.7
Depth (mm) 116.69
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000