infrastructure for a connected world

An image of Faceplate, 2 Port, Classic, Ultimate ID, Intl Gray

Single gang, vertical Ultimate ID® faceplate holds up to two Mini-Com® Modules.
Faceplate Size Single Gang
Material ABS
Module Type Mini-Com
No. of Ports 2
Mount Orientation Vertical
Label Type Label Pocket
Color International Gray
Depth (In.) 0.76
Depth (mm) 19.2
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Brand or Series Ultimate ID
No. of Module Inserts 2
Surface Treatment Untreated
Thickness (In.) 0.76
Thickness (mm) 19.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000