infrastructure for a connected world

An image of Faceplate, 2 Port, Executive, Horizontal Sloped, Ultimate ID, Off White
UICFPHSE2IW


Single gang horizontal sloped Ultimate ID® faceplate holds up to two Mini-Com® Modules, Off White.
Module Type Mini-Com
Compatibility Std Horizontal
No. of Ports 2
Faceplate Size Single Gang
Color Off White
Label Type Label Pocket
Height (In.) 2.75
Height (mm) 69.8
Width (In.) 4.50
Width (mm) 114.3
Style Sloped
Mount Orientation Horizontal
Material ABS
Depth (mm) 29.6
No. of Module Inserts 2
Overall Size W x H (In.) 4.5 x 2.75
Overall Size W x H (mm) 114.3mm x 69.8mm
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000