infrastructure for a connected world

An image of Faceplate, Horizontal, Sloped, 2-position, Executive, European White

Single gang, horizontal, sloped Ultimate ID® Executive Series Faceplate for Australia, holds up to two Mini-Com® Modules.
Module Type Mini-Com
Compatibility Std Horizontal
No. of Ports 2
Faceplate Size Single Gang
Color European White
Label Type Label Pocket
Height (In.) 2.75
Height (mm) 69.9
Width (In.) 4.51
Width (mm) 114.3
Style Sloped
Mount Orientation Horizontal
Material ABS
Depth (mm) 29.6
No. of Module Inserts 2
No. of Module Spaces 2
Overall Size W x H (In.) 4.5 x 2.75
Overall Size W x H (mm) 114.3mm x 69.8mm
Thickness (In.) 1.16
Thickness (mm) 29.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000