infrastructure for a connected world

An image of 50-port, flat, Category 3 ISDN/Telephone Patch Panel, Black

50-port Category 3 ISDN/Telephone Flat Patch Panel, Black.
Catalog Item Yes
Content Ready For Web Yes
Product Type Voice Patch Panel
Performance Level Category 3
No. of Ports 50
Depth (In.) 6.07
Depth (mm) 154.3
Height (In.) 1.75
Height (mm) 44.4
Width (In.) 19
Width (mm) 482.6
Patch Panel Style Flat
No. of Rack Spaces 1
Termination Punchdown
Identification None
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000