infrastructure for a connected world

An image of Cove Raceway Backfeed Fitting
WCM35BFIW


Backfeed fitting. Inserts allow cable entry and exit through the back of the raceway and conduit. Breakouts include 1/2", 3/4", and 1" .
Color Off White
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant No
Height (In.) 0.73
Height (mm) 18.5
Length (In.) 2.57
Length (mm) 65.3
Material PVC
Raceway Component Backfeed Fitting
Type Backfeed
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000