infrastructure for a connected world

An image of Cove Raceway Divider Wall  8ft.
WCM35DW8


Cove raceway divider wall. Snaps onto rails in cove raceway base to create separate channels. Must use wire retainers to ensure channel separation per UL/CSA. Available in 8' lengths.
Material PVC
Color Gray
CSA 22.2 No.62-93 Yes
Length (ft.) 8
CE Compliant No
Height (In.) 2.17
Height (mm) 55.2
Length (m) 2.4
Raceway Component Divider Wall
Raceway Size
Type Divider Wall
Width (In.) 0.46
Width (mm) 11.6
RoHS Compliancy Status Compliant
Min. Order Qty. 64.0000