infrastructure for a connected world

An image of Horizontal Cable Manager Front and Rear 2 RU

2RU PatchLink ™ Horizontal Cable Manager with dual hinged cover, front and rear.
Color Black
No. of Rack Spaces 2
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 8.9
Width (mm) 225.5
Height (In.) 3.5
Height (mm) 88.9
Depth (In.) 8.9
Depth (mm) 225.5
Length (In.) 19.0
Length (mm) 482.6
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000