infrastructure for a connected world

An image of PACK OF 5 WMP1E
WMP1E-V


2RU PatchLink ™ Horizontal Cable Manager with dual hinged cover, front and rear. Package of 5 pieces.
Color Black
No. of Rack Spaces 2
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 8.9
Width (mm) 225.5
Height (In.) 3.5
Height (mm) 88.9
Depth (In.) 8.9
Depth (mm) 225.5
Length (In.) 19.0
Length (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 5.0000