infrastructure for a connected world

An image of Horizontal Cable Manager Front Only 1 RU
WMPFSE


1RU PatchLink ™ Horizontal Cable Manager with dual hinged cover, front only.
Color Black
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 3.2
Width (mm) 483
Height (In.) 1.74
Height (mm) 44.1
Depth (In.) 3.7
Depth (mm) 93.7
Length (In.) 19.0
Length (mm) 482.6
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000